Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

13093005

13093005 B.3 Frame Large CO Alum Black/Athracite

13093005

B.3 Frame Large CO Alum Black/Athracite

Art No.:13093005
prt.
EAN No.:

4011334371663

Pack qty.:1 prt.
Technical Characteristics
Push-button:for KNX push-buttons
Number of sockets:1
Colour of design line:aluminium black/anthracite
Colour:black
Colour:deep black
RAL colour:RAL 9005 - Jet black
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Depth:9,5 mm
Height:137,1 mm
Width:91 mm
Installation mode:for vertical mounting, clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 13093005
    13093005 B.3 Frame Large CO Alum Black/Athracite
    13093005
  • 13093005 B.3 Frame Large CO Alum Black/Athracite
All data is subject to errors and technical modifications.