Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

13093004

13093004 Frame with large cut-out aluminium

13093004

Frame with large cut-out aluminium

Art No.:13093004
prt.
EAN No.:

4011334282945

Pack qty.:1 prt.
Technical Characteristics
Push-button:for KNX push-buttons
Number of sockets:1
RAL colour:RAL 9006 - White aluminium
Colour of design line:aluminium/anthracite
Colour:aluminium  optics
Colour:aluminium/anthracite
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Width:91 mm
  • for vertical mounting
  • clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 13093004
    13093004 Frame with large cut-out aluminium
    13093004
  • 13093004 Frame with large cut-out aluminium
All data is subject to errors and technical modifications.