Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

10153025

10153025 B.3 Frame 5g Alum Black/Polar White Matt

10153025

B.3 Frame 5g Alum Black/Polar White Matt

Art No.:10153025
prt.
EAN No.:

4011334384694

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
Number of sockets:5
Colour of design line:aluminium black/polar white
Colour:black
Colour:deep black
RAL colour:RAL 9005 - Jet black
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Depth:9,5 mm
Height:90,7 mm
Width:365,1 mm
Installation mode:for vertical and horizontal mounting, clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 10153025
    10153025 B.3 Frame 5g Alum Black/Polar White Matt
    10153025
  • 10153025 B.3 Frame 5g Alum Black/Polar White Matt
All data is subject to errors and technical modifications.