Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

10153005

10153005 RA 5F B.3 SCHW MATT ELOXIERT

10153005

RA 5F B.3 SCHW MATT ELOXIERT

Art No.:10153005
prt.
EAN No.:

4011334371649

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
Number of sockets:5
Colour of design line:aluminium black/anthracite
Colour:black
Colour:deep black
RAL colour:RAL 9005 - Jet black
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Depth:9,5 mm
Height:90,7 mm
Width:365,1 mm
Installation mode:for vertical and horizontal mounting, clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 10153005
    10153005 RA 5F B.3 SCHW MATT ELOXIERT
    10153005
  • 10153005 RA 5F B.3 SCHW MATT ELOXIERT
All data is subject to errors and technical modifications.