Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

10143005

10143005 B.3 Frame 4g Alum Black/Anthracite Matt

10143005

B.3 Frame 4g Alum Black/Anthracite Matt

Art No.:10143005
prt.
EAN No.:

4011334371625

Pack qty.:2 prt.
Technical Characteristics
Technical version:4gang
Number of sockets:4
Colour of design line:aluminium black/anthracite
Colour:black
Colour:deep black
RAL colour:RAL 9005 - Jet black
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Depth:9,5 mm
Height:90,7 mm
Width:294,1 mm
Installation mode:for vertical and horizontal mounting, clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 10143005
    10143005 B.3 Frame 4g Alum Black/Anthracite Matt
    10143005
  • 10143005 B.3 Frame 4g Alum Black/Anthracite Matt
All data is subject to errors and technical modifications.