Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

10123022

10123022 B.3 Frame 2g Alum Red/Polar White Matt

10123022

B.3 Frame 2g Alum Red/Polar White Matt

Art No.:10123022
prt.
EAN No.:

4011334384786

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang
Number of sockets:2
Colour of design line:aluminium red/polar white
Colour:red
Colour:red  
RAL colour:RAL 3003 - Ruby red
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Depth:11,7 mm
Height:90,7 mm
Width:152,4 mm
Installation mode:for vertical and horizontal mounting, clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 10123022
    10123022 B.3 Frame 2g Alum Red/Polar White Matt
    10123022
  • 10123022 B.3 Frame 2g Alum Red/Polar White Matt
All data is subject to errors and technical modifications.