Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

WRSS81PSW

WRSS81PSW 1G DP SW SOCKET POLISHED STEEL WHITE

WRSS81PSW
WRSS81PSW 1G DP SW SOCKET POLISHED STEEL WHITE
SCHRAUBKLEMMEN__DIFF-SYMBOL
IP20__PROTECTION-SYMBOL


STECKDOSE-OHNE-SCHUTZKONTAKT-ABSCHALTBAR__WIRING-SYMBOL

1G DP SW SOCKET POLISHED STEEL WHITE

Art No.:WRSS81PSW
prt.
EAN No.:

5015654741372

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Overvoltage protection:no
Nominal voltage:250 V
Rated current:13 A
Rated voltage:220 … 230 V AC
  • Full cover plate
Special power supply:No special power supply
Colour:silver optics
Material:stainless steel
Surface appearance:glossy
Type of surface treatment:Other
Depth:25,8 mm
Width:86 mm
Fixing type:With screws
  • for flush-mounted and hollow-wall mounting
  • for screw fastening
Type of connection:screw
  • with earth connection
  • with 2 fixing screws M3.5 x 30 mm
Number of socket outlets switchable:1
  • with screw terminals
Protection index IP:IP20
IK protection code against mecanical impacts:sonstige
  • Enhanced contact protection
Insert:insert white
  • WRSS81PSW
    WRSS81PSW 1G DP SW SOCKET POLISHED STEEL WHITE
    WRSS81PSW
  • WRSS81PSW
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • WRSS81PSW
    IP20__PROTECTION-SYMBOL
  • WRSS81PSW
    STECKDOSE-OHNE-SCHUTZKONTAKT-ABSCHALTBAR__WIRING-SYMBOL
  • WRSS81PSW 1G DP SW SOCKET POLISHED STEEL WHITE
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • IP20__PROTECTION-SYMBOL
  • STECKDOSE-OHNE-SCHUTZKONTAKT-ABSCHALTBAR__WIRING-SYMBOL
All data is subject to errors and technical modifications.