Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

WRSATPSW

WRSATPSW F TYPE SATELLITE OUTLET POLISHEDSTEEL WH

WRSATPSW
WRSATPSW F TYPE SATELLITE OUTLET POLISHEDSTEEL WH
ANTENNEN-STECKDOSE__WIRING-SYMBOL

F TYPE SATELLITE OUTLET POLISHEDSTEEL WH

Art No.:WRSATPSW
prt.
EAN No.:

5015654744311

Pack qty.:1 prt.
Technical Characteristics
  • for terrestrial and SAT reception
  • for digital and analogue transmission
Material:stainless steel
Surface appearance:glossy
  • with 2 fixing screws M3.5 x 30 mm
Protection index IP:IP20
Insert:insert white
Application, usage:Communication technology
Range:Sollysta
  • WRSATPSW
    WRSATPSW F TYPE SATELLITE OUTLET POLISHEDSTEEL WH
    WRSATPSW
  • WRSATPSW
    ANTENNEN-STECKDOSE__WIRING-SYMBOL
  • WRSATPSW F TYPE SATELLITE OUTLET POLISHEDSTEEL WH
  • ANTENNEN-STECKDOSE__WIRING-SYMBOL
All data is subject to errors and technical modifications.