Digital time switches
1 channel daily cycle 230 V
1 channel weekly cycle 230 V
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
EG071 | Weekly time switch 1 channel | 1 prt. | |||
EG103B | Digital time switch weekly 1 channel | 1 prt. | |||
EG103E | Weekly time switch 1 channel, digit., EVO | 1 prt. | |||
EG103D | DCF 1 CHA digi timeswitch 7 days EVOL | 1 prt. | |||
EG103V | Weekly time switch 1 channel, 12/24V, 2M | 1 prt. | |||
EG103 | Weekly digital time switch 1 channel | 1 prt. | |||
EG203 | Weekly digital time switch 2 channels | 1 prt. |
2 channel weekly cycle 230 V
Accessories
All data is subject to errors and technical modifications.