Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

EMN005

EMN005 Multifunction stair case time lag switch

EMN005

Multifunction stair case time lag switch

Art No.:EMN005
prt.
EAN No.:

3250612339952

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Din-Rail
Rated operational voltage Ue:195 / 230 / 253 V
Frequency:50/60 Hz
Command voltage AC:230 V
Acceptable current rating with AC1:16 A
Quiescent current:100 mA
Rated current:16 A
Max. power with fluo uncompensated lamps:3600 VA
Power consumed:1 VA
Total power loss under IN:2 W
Power dissipation per coil:0,25 W
Supply voltage:230 V
Depth of installed product:64 mm
Length:64 mm
Width of installed product:17,5 mm
Max. power with fluorescent parallel lamps:1000 VA
Max. power with incandescent lamps:2300 W
Mounting type:din-Rail
Connection cross-sect. flexible conductor:1 / 6mm²
Connection cross-sect. rigid cable:1,5 / 10mm²
Connection type:3 and 4 wires
Number of contacts:1
Type of contacts:1NO
Type of connection:with screw
Time delayed range:30s / 10min
Pre-warning time:40 s
Protection index IP:IP20
Operating temperature:-10…55 °C
Storage/transport temperature:-20…60 °C
  • EMN005
    EMN005 Multifunction stair case time lag switch
    EMN005
  • EMN005 Multifunction stair case time lag switch
All data is subject to errors and technical modifications.