Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

TYA664A

TYA664A DIMMER 4 CHANNELS 300W

TYA664A
TYA664A DIMMER 4 CHANNELS 300W
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
IP20__PROTECTION-SYMBOL


SCHUTZKLASSE-3__PROTECTION-SYMBOL
QUICKCONNECT-LOGO__APP-SYMBOL
KNX-DIMMAKTOR-4FACH__WIRING-SYMBOL

DIMMER 4 CHANNELS 300W

Art No.:TYA664A
prt.
EAN No.:

3250616059474

Pack qty.:1 prt.
Technical Characteristics
Bus system:KNX
Fixing mode:REG
Bus module detachable:no
  • suitable to switch different external conductors
  • Learning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
  • bulb-preserving soft startup
With LED indication:yes
Indicator lamp:yes
  • manual operation also possible without bus, e.g. on building site
  • Manual operation can be activated via selection switch, thereby deactivation of the KNX function
  • Manual operation per channel via button with integrated status LED, thereby lockout of KNX function
  • with illuminated programming button
  • status LED integrated in the manual operation button
  • selection switch for manual/bus operation as well as load setting
Bus system LON:no
Bus system Powernet:no
Bus system radio frequent:no
Frequency:50/60 Hz
Rated current:5,2 A
Auxiliary voltage:230 V AC
Input voltage:230 V AC
Operating voltage over bus:21 … 32 V DC
Bus current consumption (data transfer):< 2,3 mA
  • short-circuit proof and overload proof (display using LEDs)
  • overheating protection (display using LEDs)
Dimmable conventional transformers:per channel 300 VA
Incandescent bulb power:20/300 W
Total power loss under IN:1,71 W
Electronic transformers:per channel 300 W
Supply voltage:230 V +10% / -15%
Colour:RAL 7035
Width of rail mounted device (RMD):8 modules
Power lighting fluo lamps:4 x 60W
Dimmable energy-saving lamps:per channel 60 W
Quantity of dimmable, 230 V retrofit LED lamps:per channel max. 8
Max number of LED/CFL lamps:8
Dimmable 230 V retrofit LED lamps:per channel 60 W
Dimmable LED lamps:per channel 60 W
Power LED:60 W
  • Status LED integrated in manual operation button
  • Overheating protection, display using LEDs
  • Overload protection, display via LED
230 V incandescent lamps and halogen lamps:per channel 300 W
Max. power with incandescent lamps:300 W
Conductor cross-section (flexible):0,75 … 2,5 mm²
Conductor cross-section (rigid):0,75 … 2,5 mm²
Connection cross-sect. rigid cable:0,75 / 2.5mm²
Connection cross-sect. flexible conductor:0,75 / 2,5mm²
Type of load:universal
Type of connection:quick connect
  • with integral bus coupling unit
  • with QuickConnect plug-in terminals
  • bus connection via connecting terminal
Supported configuration modes:system
  • parameter definable behaviour in the event of bus voltage failure/return
Bus connection included:yes
Type of dimmer:universal
Modular expandability:no
  • phase cut-on or cut-off according to load type, self-learning
  • minimum/maximum dimming values per channel settable on device
  • very low noise
Local operation/hand operation:yes
Protection index IP:IP20
Halogen free:no
  • with overheating, overload and short-circuit protection
Operating temperature:-5 … 45 °C
Storage/transport temperature:-20 … 70 °C
Device family:TYA
Main design line:KNX
  • TYA664A
    TYA664A DIMMER 4 CHANNELS 300W
    TYA664A
  • TYA664A
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • TYA664A
    IP20__PROTECTION-SYMBOL
  • TYA664A
    SCHUTZKLASSE-3__PROTECTION-SYMBOL
  • TYA664A
    QUICKCONNECT-LOGO__APP-SYMBOL
  • TYA664A
    KNX-DIMMAKTOR-4FACH__WIRING-SYMBOL
  • TYA664A DIMMER 4 CHANNELS 300W
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • IP20__PROTECTION-SYMBOL
  • SCHUTZKLASSE-3__PROTECTION-SYMBOL
  • QUICKCONNECT-LOGO__APP-SYMBOL
  • KNX-DIMMAKTOR-4FACH__WIRING-SYMBOL
All data is subject to errors and technical modifications.