Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

TXM616D

TXM616D OUTPUT 16 -FOLD 16A C-LOAD ADAPTED / NE

TXM616D
TXM616D OUTPUT 16 -FOLD 16A C-LOAD ADAPTED / NE
SCHRAUBKLEMMEN__DIFF-SYMBOL
EASY-LOGO__APP-SYMBOL

OUTPUT 16 -FOLD 16A C-LOAD ADAPTED / NE

Art No.:TXM616D
prt.
EAN No.:

3250616048799

Pack qty.:1 prt.
Technical Characteristics
Bus system:yes
Fixing mode:REG
  • suitable to switch different external conductors
  • with positioning function for blind and lamella position
  • with safety functions e.g. for wind, rain, alarm
  • with sun shade function
  • any combined operation from drive and switching functions possible
  • for switching, e.g. of 16 independent loads or activation of 8 drives
Indicator lamp:yes
  • Manual operation can be activated via selection switch, thereby deactivation of the KNX function
  • with illuminated programming button
  • status LED integrated in the manual operation button
  • manual operation buttons for on/off (up/down) and bus function on/off per channel/device
Bus system LON:no
Bus system Powernet:no
Bus system radio frequent:no
Frequency:50/60 Hz
Rated current:16 A
Rated operational voltage Ue:230 V
Operating voltage over bus:21 … 32 V DC
Output voltage:230 V AC
System supply voltage:30V DC via bus
Bus current consumption (data transfer):≈ 5 mA
Bus current consumption (idle):≈ 3 mA
Maximum through current:16 A
Withstand current in AC1 for the contact path or zone 1:16 A
Max. power with electronic transfo.:1500 W
Total power loss under IN:1,3 W
Power dissipation per coil:150 mW
C-load:yes
Output power:2300 W
Max. switching power:25300 W
Conventional transformers:1500 VA
Electronic transformers:1500 W
Colour:light grey
Width of rail mounted device (RMD):8 modules
- uncompensated:1200 W
Fluorescent lamps with electronical ballast (EB):20 x 36 W
Energy-saving lamps:25 x 18 W
Power lighting fluo lamps:25x18W
Fluorescent lamps parallel compensated:1000 W /200 µF
Max number of LED/CFL lamps:25
Power LED:450 W
230V LED lamps:25 x 18 W
  • Status LED integrated in manual operation button
230 V incandescent lamps and halogen lamps:2300 W
Max. power with incandescent lamps:2300 W
Conductor cross-section (flexible):0,75 … 2,5 mm²
Conductor cross-section (rigid):0,75 … 2,5 mm²
Connection cross-sect. rigid cable:0,5 / 6mm²
Connection cross-sect. flexible conductor:0,5 / 4mm²
Type of load:C-Load
Type of connection:with screw
Type of contacts:16F
  • with integral bus coupling unit
  • with screw terminals
  • bus connection via connecting terminal
Supported configuration modes:easy , system
  • Switching time on change of direction is preset
Bus connection included:yes
Different phases connectable:yes
Number of outputs:16
Modular expandability:no
  • with screw terminals
Protection index IP:IP20
Operating temperature:-5 … 45 °C
Storage/transport temperature:-20 … 70 °C
Device family:TXM
Main design line:KNX
  • TXM616D
    TXM616D OUTPUT 16 -FOLD 16A C-LOAD ADAPTED / NE
    TXM616D
  • TXM616D
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • TXM616D
    EASY-LOGO__APP-SYMBOL
  • TXM616D OUTPUT 16 -FOLD 16A C-LOAD ADAPTED / NE
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • EASY-LOGO__APP-SYMBOL
All data is subject to errors and technical modifications.