Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

TXA114

TXA114 Power supply 1x 30V DC + 1x 24V DC

TXA114
TXA114 Power supply 1x 30V DC + 1x 24V DC
IP20__PROTECTION-SYMBOL
QUICKCONNECT-LOGO__APP-SYMBOL

Power supply 1x 30V DC + 1x 24V DC

Art No.:TXA114
prt.
EAN No.:

3250616048997

Pack qty.:1 prt.
Technical Characteristics
Bus system:EIB
Fixing mode:Din-Rail
Bus lines:max. 1
  • one output 30 V DC, 320 mA incl. choke
  • one output 24 V, 640 mA
Frequency:50/60 Hz
Output voltage:28 … 32 V
Output voltage:24V+30V
Ouput intensity:320 mA
Output current:max. 320 mA
  • with electronic short-circuit and overload protection
Total power loss under IN:4,4 W
RAL colour:RAL 7035 - Light grey
Depth of installed product:64 mm
Height of installed product:90 mm
Length:64 mm
Width of installed product:72 mm
Width of rail mounted device (RMD):4 modules
  • with green LED for display of power supply per output
  • with red LED for display of short-circuit and overload protection per output
Conductor cross-section (flexible):0,75 … 2,5 mm²
Conductor cross-section (rigid):0,75 … 2,5 mm²
Connection cross-sect. rigid cable:0,75 / 2.5mm²
Connection cross-sect. flexible conductor:0,75 / 2,5mm²
  • protected earth conductor must be connected
  • with QuickConnect plug-in terminals
  • with labelling field
Protection index IP:IP20
Operating temperature:-5 … 45 °C
Storage/transport temperature:-20 … 70 °C
  • TXA114
    TXA114 Power supply 1x 30V DC + 1x 24V DC
    TXA114
  • TXA114
    IP20__PROTECTION-SYMBOL
  • TXA114
    QUICKCONNECT-LOGO__APP-SYMBOL
  • TXA114 Power supply 1x 30V DC + 1x 24V DC
  • IP20__PROTECTION-SYMBOL
  • QUICKCONNECT-LOGO__APP-SYMBOL
All data is subject to errors and technical modifications.