Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC263PM

No picture available

2xMCCB ver. kit Quadro H3+P250 598x298mm

Art No.:UC263PM
prt.
EAN No.:

3250616375154

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Depth of installed product:70 mm
Height of installed product:300 mm
Width of installed product:600 mm
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:12
With busbar:no
European directive WEEE:not concerned
Protection class:isol.class II
  • UC263PM
    No picture available
All data is subject to errors and technical modifications.