Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

UC263P

UC263P 2xMCCB ver. kit Quadro H3+P250 598x298mm

UC263P

2xMCCB ver. kit Quadro H3+P250 598x298mm

Art No.:UC263P
prt.
EAN No.:

3250616375130

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Depth of installed product:120 mm
Height of installed product:300 mm
Width of installed product:600 mm
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:12
With busbar:no
Protection class:isol.class II
  • UC263P
    UC263P 2xMCCB ver. kit Quadro H3+P250 598x298mm
    UC263P
  • UC263P 2xMCCB ver. kit Quadro H3+P250 598x298mm
All data is subject to errors and technical modifications.