Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

UC243EM

UC243EM 3 MCB 92x92 kit,  quadro.sys., 800x200 mm

Similar image
(Picture shows UC234EM)

3 MCB 92x92 kit, quadro.sys., 800x200 mm

Art No.:UC243EM
prt.
EAN No.:

3250616110304

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:800 mm
Height of installed product:200 mm
Width of installed product:800 mm
Quantity of rails:1
Can be accessorized:no
European directive WEEE:not concerned
Protection class:isol.class I
  • UC243EM
    UC243EM 3 MCB 92x92 kit,  quadro.sys., 800x200 mm
    Similar image
    (Picture shows UC234EM)
  • UC243EM 3 MCB 92x92 kit,  quadro.sys., 800x200 mm
All data is subject to errors and technical modifications.