Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

UC234EM

UC234EM 2 MCB 92x92 kit,  quadro.sys., 600x200 mm

UC234EM

2 MCB 92x92 kit, quadro.sys., 600x200 mm

Art No.:UC234EM
prt.
EAN No.:

3250616110564

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:265 mm
Height of installed product:200 mm
Width of installed product:600 mm
Quantity of section in width:2
Quantity of rails:1
Can be accessorized:no
Quantity of steps in height:8
European directive WEEE:not concerned
Protection class:isol.class I
  • UC234EM
    UC234EM 2 MCB 92x92 kit,  quadro.sys., 600x200 mm
    UC234EM
  • UC234EM 2 MCB 92x92 kit,  quadro.sys., 600x200 mm
All data is subject to errors and technical modifications.