Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

UC233EM

UC233EM 3 MCB 92x92 kit,  quadro.sys., 600x200 mm

UC233EM

3 MCB 92x92 kit, quadro.sys., 600x200 mm

Art No.:UC233EM
prt.
EAN No.:

3250616110144

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:596 mm
Height of installed product:200 mm
Width of installed product:600 mm
Quantity of rails:1
Can be accessorized:no
European directive WEEE:not concerned
Protection class:isol.class I
  • UC233EM
    UC233EM 3 MCB 92x92 kit,  quadro.sys., 600x200 mm
    UC233EM
  • UC233EM 3 MCB 92x92 kit,  quadro.sys., 600x200 mm
All data is subject to errors and technical modifications.