UC209
All data is subject to errors and technical modifications.
Art No.: | UC209 |
EAN No.: | 3250616132092 |
Pack qty.: | 2 prt. |
Quantity of half modules terminales per rail: | 44 |
Depth of installed product: | 15 mm |
Height of installed product: | 150 mm |
Width of installed product: | 600 mm |
Quantity of terminal steps in 1/2 modules on kit: | 44 |
Quantity of steps in height: | 6 |
Number of units: | 44 |
Quantity of section in width: | 2 |
Can be accessorized: | no |
Quantity of rails: | 1 |
European directive WEEE: | not concerned |