UC201
All data is subject to errors and technical modifications.
Art No.: | UC201 |
EAN No.: | 3250616132016 |
Pack qty.: | 2 prt. |
Quantity of half modules terminales per rail: | 48 |
Depth of installed product: | 596 mm |
Height of installed product: | 150 mm |
Width of installed product: | 140 mm |
Quantity of steps in height: | 6 |
Number of units: | 48 |
Number of rows: | 1 |
Quantity of section in width: | 2 |
Can be accessorized: | no |
Quantity of rails: | 1 |
European directive WEEE: | not concerned |