Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

UC200

UC200 MCB kit,  quadro.system,  150x350 mm

UC200
UC200 MCB kit,  quadro.system,  150x350 mm
Product Drawing Equipment kits for modular devices

MCB kit, quadro.system, 150x350 mm

Art No.:UC200
prt.
EAN No.:

3250616132009

Pack qty.:2 prt.
Technical Characteristics
Depth of installed product:346 mm
Height of installed product:150 mm
Width of installed product:140 mm
Quantity of steps in height:6
Number of units:20
Number of rows:1
Quantity of section in width:1
Can be accessorized:no
Quantity of rails:1
European directive WEEE:not concerned
  • UC200
    UC200 MCB kit,  quadro.system,  150x350 mm
    UC200
  • UC200
    Product Drawing Equipment kits for modular devices
  • UC200 MCB kit,  quadro.system,  150x350 mm
  • Product Drawing Equipment kits for modular devices
All data is subject to errors and technical modifications.