FN6020MD
All data is subject to errors and technical modifications.
Art No.: | FN6020MD |
EAN No.: | 3250612771677 |
Pack qty.: | 1 prt. |
Material: | Steel |
Surface appearance: | glossy |
Depth of installed product: | 145 mm |
Height of installed product: | 180 mm |
Width of installed product: | 635 mm |