Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

UC991

UC991 Screw,  quadro,  M6x12 mm

UC991

Screw, quadro, M6x12 mm

Art No.:UC991
prt.
EAN No.:

3250616139916

Pack qty.:25 prt.
Technical Characteristics
Material:Steel
Depth of installed product:17 mm
Height of installed product:14 mm
Width of installed product:6 mm
Mounting accessories type:Fastening parts/-set
European directive WEEE:not concerned
Protection class:isol.class I
  • UC991
    UC991 Screw,  quadro,  M6x12 mm
    UC991
  • UC991 Screw,  quadro,  M6x12 mm
All data is subject to errors and technical modifications.