A099B
All data is subject to errors and technical modifications.
Art No.: | A099B |
EAN No.: | 3250610669990 |
Pack qty.: | 10 prt. |
Material: | Steel |
Type of surface treatment: | hot-dip galvanized |
Depth of installed product: | 10 cm |
Height of installed product: | 200 cm |
Width of installed product: | 10 cm |
European directive WEEE: | not concerned |