VZ463
All data is subject to errors and technical modifications.
Art No.: | VZ463 |
EAN No.: | 3250616664630 |
Pack qty.: | 1 prt. |
Fixing mode: | Snap |
Copper weight of the product: | 0,054 kg |
Colour: | black |
Colour: | black |
Material: | Mixed materials |
Height of installed product: | 46 mm |
Length: | 40 mm |
Width of installed product: | 270 mm |
European directive WEEE: | concerned |
Range name: | volta |