Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

HNF981H

HNF981H MCCB h1600 4P 50kA 1250A LSI

HNF981H

MCCB h1600 4P 50kA 1250A LSI

Art No.:HNF981H
prt.
EAN No.:

3250613349912

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Number of poles:4 P
Type of pole:4P4D N:0/50/100%
Complete device with protection unit:yes
Trip Unit:LSI
Integrated earth fault protection:no
Compatible with DIN rail mounting:no
Rated operational voltage Ue:220 / 690 V
Frequency:50/60 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8 kV
With under voltage release:no
Rated current:1250 A
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2:45 kA
Thermal protection nob setting xIN:0,4 / 0,5 / 0,63 / 0,8 / 0,9 / 0,95 / 1
Thermal setting current on neutral pole:0 / 0,5 / 1 In
Breaking capacity on 1 pole for IT 230V NF 60947-2:60 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:9 kA
Rated service breaking capacity Ics AC according IEC 60947-2:100 %
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:100 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:100 kA
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2:70 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Total power loss under IN:187,5 W
Power loss per pole at In:62,5 W
Tripmode:LSI
Thermal protection trip time:5 / 10 / 11 / 19 / 21 / 29 ms
Time of response when opening:10 ms
Magnetic trip delay time:100 to 200 ms
Electric endurance in number of cycles:1000
Number of mechanical operations:4000
Tightening torque:65Nm
DIN rail mounting with optional adaptator:no
Connection cross-sect. flexible conductor:3x240mm²
Connection cross-sect. rigid cable:3x240mm²
Connection:Front connection
Type of connection:Terminal
Range of the magnetic adjustment:7000 / 8750 / 11200 / 14000 / 15000 / 15000 / 15000 A
Magnetic protection nob setting xIN:2,5 / 5 / 10
Setting type In or Ith:IrTh
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-2
European directive WEEE:concerned
Protection index IP:IP4X
Operating temperature:-25…70 °C
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-35…70 °C
  • HNF981H
    HNF981H MCCB h1600 4P 50kA 1250A LSI
    HNF981H
  • HNF981H MCCB h1600 4P 50kA 1250A LSI
All data is subject to errors and technical modifications.