Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h1250 / h1600 MCCBs

Product Filters

Number of poles:Rated current:Rated service breaking capacity Ics AC according IEC 60947-2: 

h1250 / h1600 MCCBs 3 pole 50 kA LSI

HNF990H MCCB h1600 3P 50kA 1600A LSI
HNF990H
Art No.  Description Pack qty. 
HNF980HMCCB h1600 3P 50kA 1250A LSI1 prt.
prt.
HNF990HMCCB h1600 3P 50kA 1600A LSI1 prt.
prt.

h1250 / h1600 MCCBs 4 pole 50 kA LSI

HNF981H MCCB h1600 4P 50kA 1250A LSI
HNF981H
Art No.  Description Pack qty. 
HNF981HMCCB h1600 4P 50kA 1250A LSI1 prt.
prt.
HNF991HMCCB h1600 4P 50kA 1600A LSI1 prt.
prt.

h1250 / h1600 MCCBs 3 pole 70 kA LSI

HEF980H MCCB h1600 3P 70kA 1250A LSI
HEF980H
Art No.  Description Pack qty. 
HEF980HMCCB h1600 3P 70kA 1250A LSI1 prt.
prt.
HEF990HMCCB h1600 3P 70kA 1600A LSI1 prt.
prt.

h1250 / h1600 MCCBs 4 pole 70 kA LSI

HEF981H MCCB h1600 4P 70kA 1250A LSI
HEF981H
Art No.  Description Pack qty. 
HEF981HMCCB h1600 4P 70kA 1250A LSI1 prt.
prt.
HEF991HMCCB h1600 4P 70kA 1600A LSI1 prt.
prt.

Switch disconnectors h1250 / h1600 3 pole

HCF980H Switch h1600 3P 1250A
HCF980H
Art No.  Description Pack qty. 
HCF980HSwitch h1600 3P 1250A1 prt.
prt.
HCF990HSwitch h1600 3P 1600A1 prt.
prt.

Switch disconnectors h1250 / h1600 4 pole

HCF991H Switch h1600 4P 1600A
HCF991H
Art No.  Description Pack qty. 
HCF991HSwitch h1600 4P 1600A1 prt.
prt.
HCF981HSwitch h1600 4P 1250A1 prt.
prt.
All data is subject to errors and technical modifications.