Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h1000 MCCBs

Product Filters

Number of poles:Rated current:Rated service breaking capacity Ics AC according IEC 60947-2: 

MCCBs h1000 3 pole 50 kA

HNE800H MCCB h1000 3P 50kA 800A LSI
HNE800H
Art No.  Description Pack qty. 
HNE800HMCCB h1000 3P 50kA 800A LSI1 prt.
prt.
HNE970HMCCB h1000 3P 50kA 1000A LSI1 prt.
prt.

MCCBs h1000 4 pole 50 kA

HNE801H MCCB h1000 4P 50kA 800A LSI
HNE801H
Art No.  Description Pack qty. 
HNE801HMCCB h1000 4P 50kA 800A LSI1 prt.
prt.
HNE971HMCCB h1000 4P 50kA 1000A LSI1 prt.
prt.

MCCBs h1000 3 pole 70 kA

HEE800H MCCB h1000 3P 70kA 800A LSI
HEE800H
Art No.  Description Pack qty. 
HEE800HMCCB h1000 3P 70kA 800A LSI1 prt.
prt.
HEE970HMCCB h1000 3P 70kA 1000A LSI1 prt.
prt.

MCCBs h1000 4 pole 70 kA

HEE801H MCCB h1000 4P 70kA 800A LSI
HEE801H
Art No.  Description Pack qty. 
HEE801HMCCB h1000 4P 70kA 800A LSI1 prt.
prt.
HEE971HMCCB h1000 4P 70kA 1000A LSI1 prt.
prt.

MCCBs h1000 3 pole 70 kA LSI Plug In

No picture available
Art No.  Description Pack qty. 
HEE630Gh3 MCCB h1000 3x630A Plug In 70kA1 prt.
prt.

Base plate for h1000

HYE201H Plug-in Base h1000 4P
HYE201H
Art No.  Description Pack qty. 
HYE200HPlug-in Base h1000 3P1 prt.
prt.
HYE201HPlug-in Base h1000 4P1 prt.
prt.

Switch disconnectors h1000 3 pole

HCE970H Switch h1000 3P 1000A
HCE970H
Art No.  Description Pack qty. 
HCE970HSwitch h1000 3P 1000A1 prt.
prt.

Switch disconnectors h1000 4 pole

HCE971H Switch h1000 4P 1000A
HCE971H
Art No.  Description Pack qty. 
HCE971HSwitch h1000 4P 1000A1 prt.
prt.
All data is subject to errors and technical modifications.