Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

Auxiliaries and accessories for x250

Product Filters

Rated current:Number of poles:  

Auxiliary contacts

HXA021H AX contact 1NO+NC 250VAC (x/P160…x/P630)
HXA021H
Art No.  Description Pack qty. 
HXA021HAX contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.

Shunt trips

HXA001H Shunt trip 24V DC (x/P160-x/P250-x/P630)
HXA001H
Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA002HShunt trip 48V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA003HSHT 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA004HSHT 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA005HSHT 380-450V AC (x/P160-x/P250-x/P630)1 prt.
prt.

Undervoltage releases UV

HXA011H UVR 24V DC (x/P160-x/P250-x/P630)
HXA011H
Art No.  Description Pack qty. 
HXA011HUVR 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA013HUVR 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA014HUVR 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.

Delayed undervoltage releases

HXA051H UVR delayed 24V DC (x160-P160-x250-P250)
HXA051H
Art No.  Description Pack qty. 
HXA051HUVR delayed 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA053HUVR delayed 110-120VAC (x/P 160-x/P 250)1 prt.
prt.
HXA054HUVR delayed 220-240VAC (x/P 160-x/P 250)1 prt.
prt.
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.

Direct rotary handles

HXB030H Direct rotary handle x250
HXB030H
Art No.  Description Pack qty. 
HXB030HDirect rotary handle x2501 prt.
prt.

Extended rotary handles

HXB031H Extended rotary handle x250
HXB031H
Art No.  Description Pack qty. 
HXB031HExtended rotary handle x2501 prt.
prt.

Padlock

HXA039H Padlock (x160-P160-x250-P250-x630)
HXA039H
Art No.  Description Pack qty. 
HXA039HPadlock (x160-P160-x250-P250-x630)1 prt.
prt.

Motor operators

HXB040H Motor operator x250 24V DC
HXB040H
Art No.  Description Pack qty. 
HXB040HMotor operator x250 24V DC1 prt.
prt.
HXB042HMotor operator x250 230-240VAC1 prt.
prt.

Electrical interlock

HXB068H Elec. interlock Motor A (x/P/h 250)
HXB068H
Art No.  Description Pack qty. 
HXB068HElec. interlock Motor A (x/P/h 250)1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Interlocking

HXB065H Interlocking wire type x250
HXB065H
Art No.  Description Pack qty. 
HXB065HInterlocking wire type x2501 prt.
prt.

Interlocking unit

HXB066H Interlock front cover x250
HXB066H
Art No.  Description Pack qty. 
HXB066HInterlock front cover x2501 prt.
prt.

Interlocking mechanical cable

HXB070H Interlock cable 1m(P160-x/h/P250..1000)
HXB070H
Art No.  Description Pack qty. 
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Collar terminals

HYB001H Collar terminal x250 Al/Cu 3P
HYB001H
Art No.  Description Pack qty. 
HYB001HCollar terminal x250 Al/Cu 3P1 prt.
prt.
HYB002HCollar terminal x250 Al/Cu 4P1 prt.
prt.
HYB005HCollar term Al 1x95-240mm²(x250/h250) 3P1 prt.
prt.
HYB006HCollar term Al 1x95-240mm²(x250/h250) 4P1 prt.
prt.

Extended connections

HYB010H Straight extension (x/P250) 4P
HYB010H
Art No.  Description Pack qty. 
HYB010HStraight extension (x/P250) 4P1 prt.
prt.
HYB011HSpreader (x/P250-P250) 3P1 prt.
prt.
HYB012HSpreader (x250-P250) 4P1 prt.
prt.

Interphase barrier

HYB019H Interphase barrier (x250-h250TM) 3/4P
HYB019H
Art No.  Description Pack qty. 
HYB019HInterphase barrier (x250-h250TM) 3/4P1 prt.
prt.

Terminal covers

HYB021H Terminal cover x250 3P long
HYB021H
Art No.  Description Pack qty. 
HYB021HTerminal cover x250 3P long1 prt.
prt.
HYB022HTerminal cover x250 4P long1 prt.
prt.
HYB023HTerminal cover x250 3P spreader1 prt.
prt.
HYB024HTerminal cover x250 4P spreader1 prt.
prt.
HYB025HTerminal cover x250 3P short1 prt.
prt.
HYB026HTerminal cover x250 4P short1 prt.
prt.
HYB027HTerminal cover for collar term. x250 3P1 prt.
prt.
HYB028HTerminal cover for collar term. x250 4P1 prt.
prt.

Rear connections

HYB031H Rear connection (x/P250-P250) 3P
HYB031H
Art No.  Description Pack qty. 
HYB031HRear connection (x/P250-P250) 3P1 prt.
prt.
HYB032HRear connection (x/P250-P250) 4P1 prt.
prt.

Din rail raiser

HYA036H Rail DIN raiser (x160-x250)
HYA036H
Art No.  Description Pack qty. 
HYA036HRail DIN raiser (x160-x250)1 prt.
prt.

Din rail adaptor

HYB033H DIN Rail adaptator x250 3P/4P
HYB033H
Art No.  Description Pack qty. 
HYB033HDIN Rail adaptator x250 3P/4P1 prt.
prt.

Connecting kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

Ring lugs

HYA088H Ring lug D8,5 3/4P 35mm² (x/P160-x/P250)
HYA088H
Art No.  Description Pack qty. 
HYA088HRing lug D8,5 3/4P 35mm² (x/P160-x/P250)1 prt.
prt.
HYA089HRing lug D8,5 3/4P 50mm² (x/P160-x/P250)1 prt.
prt.
HYA090HRing lug D8,5 3/4P 70mm² (x/P160-x/P250)1 prt.
prt.
HYA091HRing lug D8,5 3/4P 95mm² (x/P160-x/P250)1 prt.
prt.
HYB092HRing Lug D:8,5 3P/4P for cable 120mm²1 prt.
prt.
HYB094HRing Lug D:8,5 3P/4P for cable 150mm²1 prt.
prt.
All data is subject to errors and technical modifications.