Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

Auxiliaries and accessories for h800-h1000

Product Filters

Number of poles:   

Auxiliary contacts

HXC021H AX contact 1NO+1NC 230VAC(h250...1600)
HXC021H
Art No.  Description Pack qty. 
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.

Shunt trips

HXC001H Shunt trip Release 24V DC(h250...1000)
HXC001H
Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXE011HUVR 24VDC (h800-h1000-h1600)1 prt.
prt.
HXE013HUVR 110-120VAC (h800-h1000-h1600)1 prt.
prt.
HXE014HUVR 220-240VAC (h800-h1000-h1600)1 prt.
prt.
HXE015HUVR 380-415VAC (h800-h1000-h1600)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.

Delayed undervoltage releases

HXE051H UVR delayed h800-h1600 3P 24VDC
HXE051H
Art No.  Description Pack qty. 
HXE051HUVR delayed h800-h1600 3P 24VDC1 prt.
prt.
HXE053HUVR delayed h800-h1600 3P 110-120VAC1 prt.
prt.
HXE054HUVR delayed h800-h1000 3P 220-240VAC1 prt.
prt.
HXE055HUVR delayed h800-h1600 3P 380-415VAC1 prt.
prt.

Direct rotary handle

HXE030H Direct rotary handle H800-H1000
HXE030H
Art No.  Description Pack qty. 
HXE030HDirect rotary handle H800-H10001 prt.
prt.

Extended rotary handle

HXE031H Extended rotary handle H800-H1000
HXE031H
Art No.  Description Pack qty. 
HXE031HExtended rotary handle H800-H10001 prt.
prt.

Motor operators

HXE040H Motor operator h800-h1000 24-48V DC
HXE040H
Art No.  Description Pack qty. 
HXE040HMotor operator h800-h1000 24-48V DC1 prt.
prt.
HXE042HMotor operator H800-H1000 100-240VAC1 prt.
prt.

Interlocking

HXE065H Interlocking wire type H800-H1000
HXE065H
Art No.  Description Pack qty. 
HXE065HInterlocking wire type H800-H10001 prt.
prt.

Interlocking mechanical cable

HXB070H Interlock cable 1m(P160-x/h/P250..1000)
HXB070H
Art No.  Description Pack qty. 
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Electrical interlocks

HXD068H Elec.interl Motor A h/P400-630-800-1000
HXD068H
Art No.  Description Pack qty. 
HXD068HElec.interl Motor A h/P400-630-800-10001 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Male and female connectors

HYC250H PM Aux Term. panel(P160/250-h250..1000)
HYC250H
Art No.  Description Pack qty. 
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.

Collar terminales

HYE007H Collar term h800/1000 Al 3P 4x 95-240mm²
HYE007H
Art No.  Description Pack qty. 
HYE007HCollar term h800/1000 Al 3P 4x 95-240mm²1 prt.
prt.
HYE008HCollar term h800/1000 Al 4P 4x 95-240mm²1 prt.
prt.

Connection kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

Interphase barrier

No picture available
Art No.  Description Pack qty. 
HYD019HInterphase barrier(h400...1600) 3/4P1 prt.
prt.

Terminal covers

HYE021H Terminal cover H800-H1000 3P long
HYE021H
Art No.  Description Pack qty. 
HYE021HTerminal cover H800-H1000 3P long1 prt.
prt.
HYE022HTerminal cover H800-H1000 4P long1 prt.
prt.
HYE025HTerminal cover H800-H1000 3P short1 prt.
prt.
HYE026HTerminal cover H800-H1000 4P short1 prt.
prt.

Rear connections

HYE031H Rear connexion H800-H1000 3P
HYE031H
Art No.  Description Pack qty. 
HYE031HRear connexion H800-H1000 3P1 prt.
prt.
HYE032HRear connexion H800-H1000 4P1 prt.
prt.
HYE033HRear connexion h1000 3P1 prt.
prt.
HYE034HRear connexion h1000 4P1 prt.
prt.
All data is subject to errors and technical modifications.