Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

Auxiliaries and accessories for h400-h630

Product Filters

Number of poles:Rated current:  

Auxiliary contacts

HXC021H AX contact 1NO+1NC 230VAC(h250...1600)
HXC021H
Art No.  Description Pack qty. 
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.

Shunt trips

HXC001H Shunt trip Release 24V DC(h250...1000)
HXC001H
Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.

Delayed undervoltage releases

HXC051H UVR delayed h250-h630 24V DC
HXC051H
Art No.  Description Pack qty. 
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed 500ms h250 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.

Motor operators

HXD040H Motor operator h400-h630 24-48V DC
HXD040H
Art No.  Description Pack qty. 
HXD040HMotor operator h400-h630 24-48V DC1 prt.
prt.

Interlocking mechanical cable

HXB070H Interlock cable 1m(P160-x/h/P250..1000)
HXB070H
Art No.  Description Pack qty. 
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Electrical interlocks

HXD068H Elec.interl Motor A h/P400-630-800-1000
HXD068H
Art No.  Description Pack qty. 
HXD068HElec.interl Motor A h/P400-630-800-10001 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Male and female connectors

HYC250H PM Aux Term. panel(P160/250-h250..1000)
HYC250H
Art No.  Description Pack qty. 
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.

Interphase barrier

No picture available
Art No.  Description Pack qty. 
HYD019HInterphase barrier(h400...1600) 3/4P1 prt.
prt.

Rear connections

HYD031H Rear connection h/x/P 3P 400A
HYD031H
Art No.  Description Pack qty. 
HYD031HRear connection h/x/P 3P 400A1 prt.
prt.
HYD032HRear connection h/x/P 4P 400A1 prt.
prt.
HYD033HRear connection h/x/P 3P 630A1 prt.
prt.
HYD034HRear connection h/x/P 4P 630A1 prt.
prt.

Connection kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

Ring lugs

HYD093H Ring Lug D:10 3P/4P for cable 120mm²
HYD093H
Art No.  Description Pack qty. 
HYD093HRing Lug D:10 3P/4P for cable 120mm²1 prt.
prt.
HYD095HRing Lug D:10,5 3P/4P for cable 150mm²1 prt.
prt.
HYD096HRing Lug D:10,5 3P/4P for cable 185mm²1 prt.
prt.
HYD097HRing Lug D:12,8 3P/4P for cable 185mm²1 prt.
prt.
HYD098HRing Lug D:12,8 3P/4P for cable 240mm²1 prt.
prt.

Undervoltage releases

HXD051H UVR delayed h400-h630 4P 24VDC
HXD051H
Art No.  Description Pack qty. 
HXD051HUVR delayed h400-h630 4P 24VDC1 prt.
prt.
HXD053HUVR delayed h400-h630 4P 110-120VAC1 prt.
prt.
HXD054HUVR delayed h400-h630 4P 220-240VAC1 prt.
prt.
HXD055HUVR delayed h400-h630 4P 380-415VAC1 prt.
prt.
All data is subject to errors and technical modifications.