Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

Auxiliaries and accessories for h250

Product Filters

Rated current:Number of poles:  

Base plate for MCCBs Plug In 250 LSI

HYC200H Plug-in Base h250 LSI 3P
HYC200H
Art No.  Description Pack qty. 
HYC200HPlug-in Base h250 LSI 3P1 prt.
prt.
HYC201HPlug-in Base h250 LSI 4P1 prt.
prt.

Auxiliary contacts

HXC021H AX contact 1NO+1NC 230VAC(h250...1600)
HXC021H
Art No.  Description Pack qty. 
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.

Shunt trips

HXC001H Shunt trip Release 24V DC(h250...1000)
HXC001H
Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.

Delayed undervoltage releases

HXC051H UVR delayed h250-h630 24V DC
HXC051H
Art No.  Description Pack qty. 
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed 500ms h250 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.

Direct rotary handle

HXC030H Direct rotary handle H250
HXC030H
Art No.  Description Pack qty. 
HXC030HDirect rotary handle H2501 prt.
prt.

Extended rotary handle

No picture available
Art No.  Description Pack qty. 
HXC031HExtended rotary handle H2501 prt.
prt.

Padlocks

HXC039H Padlock H250
HXC039H
Art No.  Description Pack qty. 
HXC039HPadlock H2501 prt.
prt.

Motor operators

HXC040H Motor operator h250 24V DC
HXC040H
Art No.  Description Pack qty. 
HXC040HMotor operator h250 24V DC1 prt.
prt.
HXC042HMotor operator h250 230-240VAC1 prt.
prt.

Interlocking

HXC065H Interlocking wire type H250
HXC065H
Art No.  Description Pack qty. 
HXC065HInterlocking wire type H2501 prt.
prt.
HXC066HInterlock front cover h2501 prt.
prt.

Interlocking mechanical cable

HXB070H Interlock cable 1m(P160-x/h/P250..1000)
HXB070H
Art No.  Description Pack qty. 
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Electrical interlocks

HXD068H Elec.interl Motor A h/P400-630-800-1000
HXD068H
Art No.  Description Pack qty. 
HXD068HElec.interl Motor A h/P400-630-800-10001 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Male and female connectors

HYC250H PM Aux Term. panel(P160/250-h250..1000)
HYC250H
Art No.  Description Pack qty. 
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.

Collar terminals

HYC003H Collar terminal H250 Cu 3P
HYC003H
Art No.  Description Pack qty. 
HYC003HCollar terminal H250 Cu 3P1 prt.
prt.
HYC004HCollar terminal H250 Cu 4P1 prt.
prt.
HYB005HCollar term Al 1x95-240mm²(x250/h250) 3P1 prt.
prt.
HYB006HCollar term Al 1x95-240mm²(x250/h250) 4P1 prt.
prt.

Extended connections

HYC011H Spreader H250 3P collar
HYC011H
Art No.  Description Pack qty. 
HYC011HSpreader H250 3P collar1 prt.
prt.
HYC010HExtended connection H250 4P collar1 prt.
prt.
HYB012HSpreader (x250-P250) 4P1 prt.
prt.

Interphase barrier

HYS019H Interphase barrier P160 3/4P
HYS019H
Art No.  Description Pack qty. 
HYC019HInterphase barrier h250 3/4P1 prt.
prt.
HYB019HInterphase barrier (x250-h250TM) 3/4P1 prt.
prt.

Terminal covers

HYC021H Terminal cover H250 LSI 3P long
HYC021H
Art No.  Description Pack qty. 
HYC021HTerminal cover H250 LSI 3P long1 prt.
prt.
HYC022HTerminal cover H250 LSI 4P long1 prt.
prt.
HYG021HTerminal cover H250 3P long TM1 prt.
prt.
HYC025HTerminal cover H250 3P short1 prt.
prt.
HYC026HTerminal cover H250 4P short1 prt.
prt.
HYC027HTerminal cover for collar term. h250 3P1 prt.
prt.
HYC028HTerminal cover for collar term. h250 4P1 prt.
prt.

Rear connections

HYC031H Rear connexion H250 3P
HYC031H
Art No.  Description Pack qty. 
HYC031HRear connexion H250 3P1 prt.
prt.
HYC032HRear connexion H250 4P1 prt.
prt.

Connecting kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

OCR sealing cover

No picture available
Art No.  Description Pack qty. 
HYC041HOCR Sealing cover h250 LSI1 prt.
prt.
HYG041HOCR Sealing cover h250 TM1 prt.
prt.
All data is subject to errors and technical modifications.