Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P630 Energy

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P630 Energy 50kA

HMW250NR MCCB h3+ P630 Energy 3x250A 50kA
HMW250NR
Art No.  Description Pack qty. 
HMW250NRMCCB h3+ P630 Energy 3x250A 50kA1 prt.
prt.
HMW251NRMCCB h3+ P630 Energy 4x250A 50kA1 prt.
prt.
HMW400NRMCCB h3+ P630 Energy 3x400A 50kA1 prt.
prt.
HMW401NRMCCB h3+ P630 Energy 4x400A 50kA1 prt.
prt.
HMW630NRMCCB h3+ P630 Energy 3x630A 50kA1 prt.
prt.
HMW631NRMCCB h3+ P630 Energy 4x630A 50kA1 prt.
prt.

h3+ MCCBs P630 Energy 70kA

HEW250NR MCCB h3+ P630 Energy 3x250A 70kA
HEW250NR
Art No.  Description Pack qty. 
HEW250NRMCCB h3+ P630 Energy 3x250A 70kA1 prt.
prt.
HEW251NRMCCB h3+ P630 Energy 4x250A 70kA1 prt.
prt.
HEW400NRMCCB h3+ P630 Energy 3x400A 70kA1 prt.
prt.
HEW401NRMCCB h3+ P630 Energy 4x400A 70kA1 prt.
prt.
HEW630NRMCCB h3+ P630 Energy 3x630A 70kA1 prt.
prt.
HEW631NRMCCB h3+ P630 Energy 4x630A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.