Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

HMT100DR

Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA002HShunt trip 48V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA003HSHT 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA004HSHT 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA005HSHT 380-450V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA011HUVR 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA013HUVR 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA014HUVR 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA021HAX contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA039HPadlock (x160-P160-x250-P250-x630)1 prt.
prt.
HXA051HUVR delayed 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA053HUVR delayed 110-120VAC (x/P 160-x/P 250)1 prt.
prt.
HXA054HUVR delayed 220-240VAC (x/P 160-x/P 250)1 prt.
prt.
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.
HXB068HElec. interlock Motor A (x/P/h 250)1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.
HXT030HDirect rotary handle P2501 prt.
prt.
HXT031HRotary handle on door P2501 prt.
prt.
HXT032HDirect rotary handle P250 w/. interlock.1 prt.
prt.
HXT040HMotor operator P250 24VDC with AutoReset1 prt.
prt.
HXT040HKMot. P250 24VDC with Auto-Reset +key1 prt.
prt.
HXT041HMot. P250 100-110VAC/DC with Auto-Reset1 prt.
prt.
HXT042HMot. P250 230-240VAC with Auto-Reset1 prt.
prt.
HXT042HKMot. P250 230-240VAC with Auto-R. +key1 prt.
prt.
HXT043HMotor oper. P250 24VDC without AutoReset1 prt.
prt.
HXT043HKMot. P250 24VDC without Auto-Reset +key1 prt.
prt.
HXT044HMot. P250 230-240VAC without Auto-Reset1 prt.
prt.
HXT044HKMot. P250 230-240VAC w/o Auto-R. +key1 prt.
prt.
HXT045HMotor op. P250 200-220VAC/DC w/. Auto-R.1 prt.
prt.
HXT045HKMot. P250 200-220VAC/DC w/. Auto-R. +key1 prt.
prt.
HXT046HMot. P250 100-110VAC/DC w/o Auto-Reset1 prt.
prt.
HXT046HKMot. P250 100-110VAC/DC w/o Auto-R.+key1 prt.
prt.
HXT047HMotor op. P250 200-220VAC/DC w/o Auto-R.1 prt.
prt.
HXT047HKMot. P250 200-220VAC/DC w/o Auto-R. +key1 prt.
prt.
HXT048HMotor operat. P250 48VDC with AutoReset1 prt.
prt.
HXT048HKMot. P250 48VDC w/. Auto-R. +key1 prt.
prt.
HXT049HMotor oper. P250 48VDC without AutoReset1 prt.
prt.
HXT049HKMot. P250 48VDC w/o Auto-R. +key1 prt.
prt.
HXT066HInterlocking front cover P2501 prt.
prt.
HXT165HDirect interlocking kit P250 3P1 prt.
prt.
HYA035HConnecting kit 3P/4P1 prt.
prt.
HYB011HSpreader (x/P250-P250) 3P1 prt.
prt.
HYB031HRear connection (x/P250-P250) 3P1 prt.
prt.
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC255HPosition switch Drawout(P250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.
HYS256HSafety trip (P160-P250)1 prt.
prt.
HYT001HCage term P250 Cu/Al 3P 1x 10-150mm²1 prt.
prt.
HYT005HCage term P250 Al 3P 1x 50-185mm²1 prt.
prt.
HYT007HCage term P250 Cu/Al 3P 2x 35-120mm²1 prt.
prt.
HYT019HInterphase barrier P250 3/4P1 prt.
prt.
HYT021HTerminal cover Straight term. P250 3P1 prt.
prt.
HYT023HTerminal cover Spread term. P250 3P1 prt.
prt.
HYT025HTerminal cover Rear & Plug-in P250 3P1 prt.
prt.
HYT050HEarth plate Straight term. P250 3P1 prt.
prt.
HYT052HEarth plate Spread term. P250 3P1 prt.
prt.
HYT065HCage term P250 Cu/Al 3P 6x 6-35mm²1 prt.
prt.
HYT200HPlug-in base P250 3P1 prt.
prt.
HYT300HPlug-in adaptor P250 3P1 prt.
prt.
HYT328HL connec. term. Plug-in (P250/h250) 1P1 prt.
prt.
HYT330HDraw-out base P250 3P1 prt.
prt.
HYT332HDraw-out adaptor P250 3P1 prt.
prt.
All data is subject to errors and technical modifications.