Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P250 TM

Product Filters

Number of poles:Rated current:  

h3+ MCCB P250 TM 50kA

HMT050DR MCCB h3+ P250 TM 3x50A 50kA
HMT050DR
Art No.  Description Pack qty. 
HMT050DRMCCB h3+ P250 TM 3x50A 50kA1 prt.
prt.
HMT051DRMCCB h3+ P250 TM 4x50A 50kA1 prt.
prt.
HMT063DRMCCB h3+ P250 TM 3x63A 50kA1 prt.
prt.
HMT064DRMCCB h3+ P250 TM 4x63A 50kA1 prt.
prt.
HMT100DRMCCB h3+ P250 TM 3x100A 50kA1 prt.
prt.
HMT101DRMCCB h3+ P250 TM 4x100A 50kA1 prt.
prt.
HMT125DRMCCB h3+ P250 TM 3x125A 50kA1 prt.
prt.
HMT126DRMCCB h3+ P250 TM 4x125A 50kA1 prt.
prt.
HMT160DRMCCB h3+ P250 TM 3x160A 50kA1 prt.
prt.
HMT161DRMCCB h3+ P250 TM 4x160A 50kA1 prt.
prt.
HMT200DRMCCB h3+ P250 TM 3x200A 50kA1 prt.
prt.
HMT201DRMCCB h3+ P250 TM 4x200A 50kA1 prt.
prt.
HMT250DRMCCB h3+ P250 TM 3x250A 50kA1 prt.
prt.
HMT251DRMCCB h3+ P250 TM 4x250A 50kA1 prt.
prt.

h3+ MCCB P250 TM 70kA

HET050DR MCCB h3+ P250 TM 3x50A 70kA
HET050DR
Art No.  Description Pack qty. 
HET050DRMCCB h3+ P250 TM 3x50A 70kA1 prt.
prt.
HET051DRMCCB h3+ P250 TM 4x50A 70kA1 prt.
prt.
HET063DRMCCB h3+ P250 TM 3x63A 70kA1 prt.
prt.
HET064DRMCCB h3+ P250 TM 4x63A 70kA1 prt.
prt.
HET100DRMCCB h3+ P250 TM 3x100A 70kA1 prt.
prt.
HET101DRMCCB h3+ P250 TM 4x100A 70kA1 prt.
prt.
HET125DRMCCB h3+ P250 TM 3x125A 70kA1 prt.
prt.
HET126DRMCCB h3+ P250 TM 4x125A 70kA1 prt.
prt.
HET160DRMCCB h3+ P250 TM 3x160A 70kA1 prt.
prt.
HET161DRMCCB h3+ P250 TM 4x160A 70kA1 prt.
prt.
HET200DRMCCB h3+ P250 TM 3x200A 70kA1 prt.
prt.
HET201DRMCCB h3+ P250 TM 4x200A 70kA1 prt.
prt.
HET250DRMCCB h3+ P250 TM 3x250A 70kA1 prt.
prt.
HET251DRMCCB h3+ P250 TM 4x250A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.