Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P250 LSnI

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P250 LSnI 50kA

HMT040GR MCCB h3+ P250 LSnI 3x40A 50kA
HMT040GR
Art No.  Description Pack qty. 
HMT040GRMCCB h3+ P250 LSnI 3x40A 50kA1 prt.
prt.
HMT041GRMCCB h3+ P250 LSnI 4x40A 50kA1 prt.
prt.
HMT100GRMCCB h3+ P250 LSnI 3x100A 50kA1 prt.
prt.
HMT101GRMCCB h3+ P250 LSnI 4x100A 50kA1 prt.
prt.
HMT160GRMCCB h3+ P250 LSnI 3x160A 50kA1 prt.
prt.
HMT161GRMCCB h3+ P250 LSnI 4x160A 50kA1 prt.
prt.
HMT250GRMCCB h3+ P250 LSnI 3x250A 50kA1 prt.
prt.
HMT251GRMCCB h3+ P250 LSnI 4x250A 50kA1 prt.
prt.

h3+ MCCBs P250 LSnI 70kA

HET040GR MCCB h3+ P250 LSnI 3x40A 70kA
HET040GR
Art No.  Description Pack qty. 
HET040GRMCCB h3+ P250 LSnI 3x40A 70kA1 prt.
prt.
HET041GRMCCB h3+ P250 LSnI 4x40A 70kA1 prt.
prt.
HET100GRMCCB h3+ P250 LSnI 3x100A 70kA1 prt.
prt.
HET101GRMCCB h3+ P250 LSnI 4x100A 70kA1 prt.
prt.
HET160GRMCCB h3+ P250 LSnI 3x160A 70kA1 prt.
prt.
HET161GRMCCB h3+ P250 LSnI 4x160A 70kA1 prt.
prt.
HET250GRMCCB h3+ P250 LSnI 3x250A 70kA1 prt.
prt.
HET251GRMCCB h3+ P250 LSnI 4x250A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.