Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P250 Energy

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P250 Energy 50kA

HMT040NR MCCB h3+ P250 Energy 3x40A 50kA
HMT040NR
Art No.  Description Pack qty. 
HMT040NRMCCB h3+ P250 Energy 3x40A 50kA1 prt.
prt.
HMT041NRMCCB h3+ P250 Energy 4x40A 50kA1 prt.
prt.
HMT100NRMCCB h3+ P250 Energy 3x100A 50kA1 prt.
prt.
HMT101NRMCCB h3+ P250 Energy 4x100A 50kA1 prt.
prt.
HMT160NRMCCB h3+ P250 Energy 3x160A 50kA1 prt.
prt.
HMT161NRMCCB h3+ P250 Energy 4x160A 50kA1 prt.
prt.
HMT250NRMCCB h3+ P250 Energy 3x250A 50kA1 prt.
prt.
HMT251NRMCCB h3+ P250 Energy 4x250A 50kA1 prt.
prt.

h3+ MCCBs P250 Energy 70kA

HET100NR MCCB h3+ P250 Energy 3x100A 70kA
HET100NR
Art No.  Description Pack qty. 
HET100NRMCCB h3+ P250 Energy 3x100A 70kA1 prt.
prt.
HET101NRMCCB h3+ P250 Energy 4x100A 70kA1 prt.
prt.
HET160NRMCCB h3+ P250 Energy 3x160A 70kA1 prt.
prt.
HET161NRMCCB h3+ P250 Energy 4x160A 70kA1 prt.
prt.
HET250NRMCCB h3+ P250 Energy 3x250A 70kA1 prt.
prt.
HET251NRMCCB h3+ P250 Energy 4x250A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.