Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P160 TM

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P160 TM 25kA

HHS025DC MCCB h3+ P160 TM 3x25A 25kA
HHS025DC
Art No.  Description Pack qty. 
HHS025DCMCCB h3+ P160 TM 3x25A 25kA1 prt.
prt.
HHS026DCMCCB h3+ P160 TM 4x25A 25kA1 prt.
prt.
HHS040DCMCCB h3+ P160 TM 3x40A 25kA1 prt.
prt.
HHS041DCMCCB h3+ P160 TM 4x40A 25kA1 prt.
prt.
HHS063DCMCCB h3+ P160 TM 3x63A 25kA1 prt.
prt.
HHS064DCMCCB h3+ P160 TM 4x63A 25kA1 prt.
prt.
HHS080DCMCCB h3+ P160 TM 3x80A 25kA1 prt.
prt.
HHS081DCMCCB h3+ P160 TM 4x80A 25kA1 prt.
prt.
HHS100DCMCCB h3+ P160 TM 3x100A 25kA1 prt.
prt.
HHS101DCMCCB h3+ P160 TM 4x100A 25kA1 prt.
prt.
HHS125DCMCCB h3+ P160 TM 3x125A 25kA1 prt.
prt.
HHS126DCMCCB h3+ P160 TM 4x125A 25kA1 prt.
prt.
HHS160DCMCCB h3+ P160 TM 3x160A 25kA1 prt.
prt.
HHS161DCMCCB h3+ P160 TM 4x160A 25kA1 prt.
prt.

h3+ MCCBs P160 TM 50kA

HMS025DC MCCB h3+ P160 TM 3x25A 50kA
HMS025DC
Art No.  Description Pack qty. 
HMS025DCMCCB h3+ P160 TM 3x25A 50kA1 prt.
prt.
HMS026DCMCCB h3+ P160 TM 4x25A 50kA1 prt.
prt.
HMS040DCMCCB h3+ P160 TM 3x40A 50kA1 prt.
prt.
HMS041DCMCCB h3+ P160 TM 4x40A 50kA1 prt.
prt.
HMS063DCMCCB h3+ P160 TM 3x63A 50kA1 prt.
prt.
HMS064DCMCCB h3+ P160 TM 4x63A 50kA1 prt.
prt.
HMS080DCMCCB h3+ P160 TM 3x80A 50kA1 prt.
prt.
HMS081DCMCCB h3+ P160 TM 4x80A 50kA1 prt.
prt.
HMS100DCMCCB h3+ P160 TM 3x100A 50kA1 prt.
prt.
HMS101DCMCCB h3+ P160 TM 4x100A 50kA1 prt.
prt.
HMS125DCMCCB h3+ P160 TM 3x125A 50kA1 prt.
prt.
HMS126DCMCCB h3+ P160 TM 4x125A 50kA1 prt.
prt.
HMS160DCMCCB h3+ P160 TM 3x160A 50kA1 prt.
prt.
HMS161DCMCCB h3+ P160 TM 4x160A 50kA1 prt.
prt.

h3+ MCCBs P160 TM 70kA

HES025DC MCCB h3+ P160 TM 3x25A 70kA
HES025DC
Art No.  Description Pack qty. 
HES025DCMCCB h3+ P160 TM 3x25A 70kA1 prt.
prt.
HES026DCMCCB h3+ P160 TM 4x25A 70kA1 prt.
prt.
HES040DCMCCB h3+ P160 TM 3x40A 70kA1 prt.
prt.
HES041DCMCCB h3+ P160 TM 4x40A 70kA1 prt.
prt.
HES063DCMCCB h3+ P160 TM 3x63A 70kA1 prt.
prt.
HES064DCMCCB h3+ P160 TM 4x63A 70kA1 prt.
prt.
HES080DCMCCB h3+ P160 TM 3x80A 70kA1 prt.
prt.
HES081DCMCCB h3+ P160 TM 4x80A 70kA1 prt.
prt.
HES100DCMCCB h3+ P160 TM 3x100A 70kA1 prt.
prt.
HES101DCMCCB h3+ P160 TM 4x100A 70kA1 prt.
prt.
HES125DCMCCB h3+ P160 TM 3x125A 70kA1 prt.
prt.
HES126DCMCCB h3+ P160 TM 4x125A 70kA1 prt.
prt.
HES160DCMCCB h3+ P160 TM 3x160A 70kA1 prt.
prt.
HES161DCMCCB h3+ P160 TM 4x160A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.