Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P160 MAG

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P160 MAG 50kA

HMS025BC MCCB h3+ P160 MAG 3x25A 50kA
HMS025BC
Art No.  Description Pack qty. 
HMS025BCMCCB h3+ P160 MAG 3x25A 50kA1 prt.
prt.
HMS026BCMCCB h3+ P160 MAG 4x25A 50kA1 prt.
prt.
HMS040BCMCCB h3+ P160 MAG 3x40A 50kA1 prt.
prt.
HMS041BCMCCB h3+ P160 MAG 4x40A 50kA1 prt.
prt.
HMS050BCMCCB h3+ P160 MAG 3x50A 50kA1 prt.
prt.
HMS051BCMCCB h3+ P160 MAG 4x50A 50kA1 prt.
prt.
HMS063BCMCCB h3+ P160 MAG 3x63A 50kA1 prt.
prt.
HMS064BCMCCB h3+ P160 MAG 4x63A 50kA1 prt.
prt.
HMS080BCMCCB h3+ P160 MAG 3x80A 50kA1 prt.
prt.
HMS081BCMCCB h3+ P160 MAG 4x80A 50kA1 prt.
prt.
HMS100BCMCCB h3+ P160 MAG 3x100A 50kA1 prt.
prt.
HMS101BCMCCB h3+ P160 MAG 4x100A 50kA1 prt.
prt.
HMS125BCMCCB h3+ P160 MAG 3x125A 50kA1 prt.
prt.
HMS126BCMCCB h3+ P160 MAG 4x125A 50kA1 prt.
prt.
HMS160BCMCCB h3+ P160 MAG 3x160A 50kA1 prt.
prt.
HMS161BCMCCB h3+ P160 MAG 4x160A 50kA1 prt.
prt.

h3+ MCCBs P160 MAG 70kA

HES025BC MCCB h3+ P160 MAG 3x25A 70kA
HES025BC
Art No.  Description Pack qty. 
HES025BCMCCB h3+ P160 MAG 3x25A 70kA1 prt.
prt.
HES026BCMCCB h3+ P160 MAG 4x25A 70kA1 prt.
prt.
HES040BCMCCB h3+ P160 MAG 3x40A 70kA1 prt.
prt.
HES041BCMCCB h3+ P160 MAG 4x40A 70kA1 prt.
prt.
HES050BCMCCB h3+ P160 MAG 3x50A 70kA1 prt.
prt.
HES051BCMCCB h3+ P160 MAG 4x50A 70kA1 prt.
prt.
HES063BCMCCB h3+ P160 MAG 3x63A 70kA1 prt.
prt.
HES064BCMCCB h3+ P160 MAG 4x63A 70kA1 prt.
prt.
HES080BCMCCB h3+ P160 MAG 3x80A 70kA1 prt.
prt.
HES081BCMCCB h3+ P160 MAG 4x80A 70kA1 prt.
prt.
HES100BCMCCB h3+ P160 MAG 3x100A 70kA1 prt.
prt.
HES101BCMCCB h3+ P160 MAG 4x100A 70kA1 prt.
prt.
HES125BCMCCB h3+ P160 MAG 3x125A 70kA1 prt.
prt.
HES126BCMCCB h3+ P160 MAG 4x125A 70kA1 prt.
prt.
HES160BCMCCB h3+ P160 MAG 3x160A 70kA1 prt.
prt.
HES161BCMCCB h3+ P160 MAG 4x160A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.