Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P160 LSI

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P160 LSI 50kA

HMS040JC MCCB h3+ P160 LSI 3x40A 50kA
HMS040JC
Art No.  Description Pack qty. 
HMS040JCMCCB h3+ P160 LSI 3x40A 50kA1 prt.
prt.
HMS041JCMCCB h3+ P160 LSI 4x40A 50kA1 prt.
prt.
HMS100JCMCCB h3+ P160 LSI 3x100A 50kA1 prt.
prt.
HMS101JCMCCB h3+ P160 LSI 4x100A 50kA1 prt.
prt.
HMS160JCMCCB h3+ P160 LSI 3x160A 50kA1 prt.
prt.
HMS161JCMCCB h3+ P160 LSI 4x160A 50kA1 prt.
prt.

h3+ MCCBs P160 LSI 70kA

HES040JC MCCB h3+ P160 LSI 3x40A 70kA
HES040JC
Art No.  Description Pack qty. 
HES040JCMCCB h3+ P160 LSI 3x40A 70kA1 prt.
prt.
HES041JCMCCB h3+ P160 LSI 4x40A 70kA1 prt.
prt.
HES100JCMCCB h3+ P160 LSI 3x100A 70kA1 prt.
prt.
HES101JCMCCB h3+ P160 LSI 4x100A 70kA1 prt.
prt.
HES160JCMCCB h3+ P160 LSI 3x160A 70kA1 prt.
prt.
HES161JCMCCB h3+ P160 LSI 4x160A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.