Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

h3+ MCCBs P160 Energy

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P160 Energy 50kA

HMS040NC MCCB h3+ P160 Energy 3x40A 50kA
HMS040NC
Art No.  Description Pack qty. 
HMS040NCMCCB h3+ P160 Energy 3x40A 50kA1 prt.
prt.
HMS041NCMCCB h3+ P160 Energy 4x40A 50kA1 prt.
prt.
HMS100NCMCCB h3+ P160 Energy 3x100A 50kA1 prt.
prt.
HMS101NCMCCB h3+ P160 Energy 4x100A 50kA1 prt.
prt.
HMS160NCMCCB h3+ P160 Energy 3x160A 50kA1 prt.
prt.
HMS161NCMCCB h3+ P160 Energy 4x160A 50kA1 prt.
prt.

h3+ MCCBs P160 Energy 70kA

HES040NC MCCB h3+ P160 Energy 3x40A 70kA
HES040NC
Art No.  Description Pack qty. 
HES040NCMCCB h3+ P160 Energy 3x40A 70kA1 prt.
prt.
HES041NCMCCB h3+ P160 Energy 4x40A 70kA1 prt.
prt.
HES100NCMCCB h3+ P160 Energy 3x100A 70kA1 prt.
prt.
HES101NCMCCB h3+ P160 Energy 4x100A 70kA1 prt.
prt.
HES160NCMCCB h3+ P160 Energy 3x160A 70kA1 prt.
prt.
HES161NCMCCB h3+ P160 Energy 4x160A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.