Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

HBT250H

HBT250H RCD add on P250 4P 250A Idn adj

HBT250H

RCD add on P250 4P 250A Idn adj

Art No.:HBT250H
prt.
EAN No.:

3250613150860

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of poles:4 P
Fixing mode:fixing plate
With fault indicator:yes
Rated operational voltage Ue:220 / 415 V
Type of supply voltage:AC
Rated insulation voltage:500 V
Rated impulse withstand voltage:6 kV
Rated residual operating current:30 mA / 100 mA / 300 mA / 1 A / 3 A / 6 A
Rated current:250 A
Withstand not tripping on 8-20 μs wave:3 kA
Frequency:50 to 60 Hz
Protected against nuisance tripping:yes
Connection cross-section at output with screw, for flexible conductor:35 / 150 mm²
Connection cross-section at output with screw, for massive conductor:35 / 185 mm²
Connection cross-section of input and output with screws, for massive conductors:35 / 185 mm²
Connection cross section of access and exit with screws, for flexible conductor:35 / 150 mm²
Rated fault current adjustable:yes
Delay adjustable:yes
Time delay of residual current:0 / 60 / 150 / 300 / 500 / 1000 ms
European directive WEEE:concerned
Protection index IP:IP4X
Residual current type:A
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HBT250H
    HBT250H RCD add on P250 4P 250A Idn adj
    HBT250H
  • HBT250H RCD add on P250 4P 250A Idn adj
All data is subject to errors and technical modifications.