Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

Auxiliaries and accessories

Product Filters

Number of poles:Rated current:  

Auxiliaries

HXA055H UVR delayed 380-450V AC (x/P160-x/P250)
HXA055H
Art No.  Description Pack qty. 
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.

Connections

HYS105H Cage term P160 Al 3P 1x35-120mm²
HYS105H
Art No.  Description Pack qty. 
HYS105HCage term P160 Al 3P 1x35-120mm²1 prt.
prt.
HYS155HCage term P160 Cu/Al 3P 6x4-25mm²1 prt.
prt.
HYS106HCage term P160 Al 4P 1x35-120mm²1 prt.
prt.
HYS156HCage term P160 Cu/Al 4P 6x4-25mm²1 prt.
prt.
HYS328HL connec. term. Plug-in P160 1P1 prt.
prt.
HYS031HRear connection P160 3P (16-50A)1 prt.
prt.
HYS131HRear connection P160 3P (63-160A)1 prt.
prt.
HYS032HRear connection P160 4P (16-50A)1 prt.
prt.
HYS132HRear connection P160 4P (63-160A)1 prt.
prt.
HYS011HSpread term. extension P160 3P1 prt.
prt.
HYS012HSpread term. extension P160 4P1 prt.
prt.
HYS010HStraight term. extension P160 4P lug1 prt.
prt.
HYT001HCage term P250 Cu/Al 3P 1x 10-150mm²1 prt.
prt.
HYT005HCage term P250 Al 3P 1x 50-185mm²1 prt.
prt.
HYT007HCage term P250 Cu/Al 3P 2x 35-120mm²1 prt.
prt.
HYT065HCage term P250 Cu/Al 3P 6x 6-35mm²1 prt.
prt.
HYT002HCage term P250 Cu/Al 4P 1x 10-150mm²1 prt.
prt.
HYT006HCage term P250 Al 4P 1x 50-185mm²1 prt.
prt.
HYT008HCage term P250 Cu/Al 4P 2x 35-120mm²1 prt.
prt.
HYT066HCage term P250 Cu/Al 4P 6x 6-35mm²1 prt.
prt.
HYT328HL connec. term. Plug-in (P250/h250) 1P1 prt.
prt.

DIN rail

HYS033H DIN Rail adaptator P160 3P/4P
HYS033H
Art No.  Description Pack qty. 
HYS033HDIN Rail adaptator P160 3P/4P1 prt.
prt.

Manual operators

HXS030H Direct rotary handle P160
HXS030H
Art No.  Description Pack qty. 
HXS030HDirect rotary handle P1601 prt.
prt.
HXS031HRotary handle on door P1601 prt.
prt.
HXS032HDirect rotary handle P160 w/. interlock.1 prt.
prt.
HXS888HKey lock kit for Rotary handle(P160-250)1 prt.
prt.
HXT030HDirect rotary handle P2501 prt.
prt.
HXT031HRotary handle on door P2501 prt.
prt.
HXT032HDirect rotary handle P250 w/. interlock.1 prt.
prt.

Plugin & Drawout

HYS200H Plug-in base P160 3P
HYS200H
Art No.  Description Pack qty. 
HYS200HPlug-in base P160 3P1 prt.
prt.
HYS201HPlug-in base P160 4P1 prt.
prt.
HYS300HPlug-in adaptor P160 3P (63-160A)1 prt.
prt.
HYS301HPlug-in adaptor P160 4P (63-160A)1 prt.
prt.
HYT330HDraw-out base P250 3P1 prt.
prt.
HYT331HDraw-out base P250 4P1 prt.
prt.
HYT332HDraw-out adaptor P250 3P1 prt.
prt.
HYT333HDraw-out adaptor P250 4P1 prt.
prt.
HXT890HKey lock kit for Draw-out kit P2501 prt.
prt.
HYT200HPlug-in base P250 3P1 prt.
prt.
HYT201HPlug-in base P250 4P1 prt.
prt.
HYT300HPlug-in adaptor P250 3P1 prt.
prt.
HYT301HPlug-in adaptor P250 4P1 prt.
prt.
HYC255HPosition switch Drawout(P250-h250..1000)1 prt.
prt.
HYS256HSafety trip (P160-P250)1 prt.
prt.

Protection covers

HYS052H Earth plate Spread term. P160 3P
HYS052H
Art No.  Description Pack qty. 
HYS052HEarth plate Spread term. P160 3P1 prt.
prt.
HYS053HEarth plate Spread term. P160 4P1 prt.
prt.
HYS050HEarth plate Straight term. P160 3P1 prt.
prt.
HYS051HEarth plate Straight term. P160 4P1 prt.
prt.
HYS019HInterphase barrier P160 3/4P1 prt.
prt.
HYS321HTerminal cover Plug-in base P160 3P1 prt.
prt.
HYS322HTerminal cover Plug-in base P160 4P1 prt.
prt.
HYS025HTerminal cover Rear & Plug-in P160 3P1 prt.
prt.
HYS026HTerminal cover Rear & Plug-in P160 4P1 prt.
prt.
HYS023HTerminal cover Spread term. P160 3P1 prt.
prt.
HYS024HTerminal cover Spread term. P160 4P1 prt.
prt.
HYS021HTerminal cover Straight term. P160 3P1 prt.
prt.
HYS022HTerminal cover Straight term. P160 4P1 prt.
prt.
HYT052HEarth plate Spread term. P250 3P1 prt.
prt.
HYT053HEarth plate Spread term. P250 4P1 prt.
prt.
HYT050HEarth plate Straight term. P250 3P1 prt.
prt.
HYT051HEarth plate Straight term. P250 4P1 prt.
prt.
HYT019HInterphase barrier P250 3/4P1 prt.
prt.
HYT025HTerminal cover Rear & Plug-in P250 3P1 prt.
prt.
HYT026HTerminal cover Rear & Plug-in P250 4P1 prt.
prt.
HYT023HTerminal cover Spread term. P250 3P1 prt.
prt.
HYT024HTerminal cover Spread term. P250 4P1 prt.
prt.
HYT021HTerminal cover Straight term. P250 3P1 prt.
prt.
HYT022HTerminal cover Straight term. P250 4P1 prt.
prt.

Motor Operators

HXT041H Mot. P250 100-110VAC/DC with Auto-Reset
HXT041H
Art No.  Description Pack qty. 
HXT041HMot. P250 100-110VAC/DC with Auto-Reset1 prt.
prt.
HXT046HMot. P250 100-110VAC/DC w/o Auto-Reset1 prt.
prt.
HXT046HKMot. P250 100-110VAC/DC w/o Auto-R.+key1 prt.
prt.
HXT045HMotor op. P250 200-220VAC/DC w/. Auto-R.1 prt.
prt.
HXT045HKMot. P250 200-220VAC/DC w/. Auto-R. +key1 prt.
prt.
HXT047HMotor op. P250 200-220VAC/DC w/o Auto-R.1 prt.
prt.
HXT047HKMot. P250 200-220VAC/DC w/o Auto-R. +key1 prt.
prt.
HXT042HMot. P250 230-240VAC with Auto-Reset1 prt.
prt.
HXT042HKMot. P250 230-240VAC with Auto-R. +key1 prt.
prt.
HXT044HMot. P250 230-240VAC without Auto-Reset1 prt.
prt.
HXT044HKMot. P250 230-240VAC w/o Auto-R. +key1 prt.
prt.
HXT040HMotor operator P250 24VDC with AutoReset1 prt.
prt.
HXT040HKMot. P250 24VDC with Auto-Reset +key1 prt.
prt.
HXT043HMotor oper. P250 24VDC without AutoReset1 prt.
prt.
HXT043HKMot. P250 24VDC without Auto-Reset +key1 prt.
prt.
HXT048HMotor operat. P250 48VDC with AutoReset1 prt.
prt.
HXT048HKMot. P250 48VDC w/. Auto-R. +key1 prt.
prt.
HXT049HMotor oper. P250 48VDC without AutoReset1 prt.
prt.
HXT049HKMot. P250 48VDC w/o Auto-R. +key1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Interlockings

HXS165H Direct interlocking kit P160 3P
HXS165H
Art No.  Description Pack qty. 
HXS165HDirect interlocking kit P160 3P1 prt.
prt.
HXS166HDirect interlocking kit P160 4P1 prt.
prt.
HXS066HInterlocking front cover P1601 prt.
prt.
HXT165HDirect interlocking kit P250 3P1 prt.
prt.
HXT166HDirect interlocking kit P250 4P1 prt.
prt.
HXT066HInterlocking front cover P2501 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

RCDs

HBT160H RCD add on P250 4P 160A Idn adj
HBT160H
Art No.  Description Pack qty. 
HBT160HRCD add on P250 4P 160A Idn adj1 prt.
prt.
HBT250HRCD add on P250 4P 250A Idn adj1 prt.
prt.
All data is subject to errors and technical modifications.