Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ134N

VZ134N Door,  Volta,  flush/hollow wall,  tran.,4rows

VZ134N

Door, Volta, flush/hollow wall, tran.,4rows

Art No.:VZ134N
prt.
EAN No.:

3250616666177

Pack qty.:1 prt.
Technical Characteristics
Intended door position:left
Fixing mode:Screwed
Transparent cover or door:yes
Door type for switch gear cabinet:Stop door
Type of door closing:Latch
Door leave:single
Door quantity:1
Door included:yes
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Mixed materials
Type of surface treatment:untreated
Depth of installed product:36 mm
Height of installed product:695,5 mm
Built-in height:695,5 mm
Built-in width:288 mm
Width of installed product:348 mm
Number of rows:4
European directive WEEE:not concerned
Protection index IP:IP30
IK protection code against mecanical impacts:IK05
Halogen free:no
Ultraviolet resistant:no
Range name:volta
  • VZ134N
    VZ134N Door,  Volta,  flush/hollow wall,  tran.,4rows
    VZ134N
  • VZ134N Door,  Volta,  flush/hollow wall,  tran.,4rows
All data is subject to errors and technical modifications.