Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ132N

VZ132N Door,  Volta,  flush/hollow wall,  tran.,2rows

VZ132N

Door, Volta, flush/hollow wall, tran.,2rows

Art No.:VZ132N
prt.
EAN No.:

3250616666153

Pack qty.:1 prt.
Technical Characteristics
Intended door position:left
Fixing mode:Screwed
Version as door for disconnecting switch interlocking:no
Material thickness cover:1 mm
Type of door closing:Latch
Door type for switch gear cabinet:Stop door
Door leave:single
Door quantity:1
Door included:yes
Transparent cover or door:yes
Colour:white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Mixed materials
Type of surface treatment:untreated
Depth of installed product:36 mm
Height of installed product:445,5 mm
Width of installed product:348 mm
Built-in height:445,5 mm
Built-in width:288 mm
Suitable for outdoor use:no
Number of rows:2
European directive WEEE:not concerned
IK protection code against mecanical impacts:IK05
Protection index IP:IP30
Halogen free:no
Ultraviolet resistant:no
Slotted:no
  • VZ132N
    VZ132N Door,  Volta,  flush/hollow wall,  tran.,2rows
    VZ132N
  • VZ132N Door,  Volta,  flush/hollow wall,  tran.,2rows
All data is subject to errors and technical modifications.