Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ111N

VZ111N Elevation frame,  Volta, 1row

VZ111N

Elevation frame, Volta, 1row

Art No.:VZ111N
prt.
EAN No.:

3250616666481

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:plastic
Type of surface treatment:untreated
Height of installed product:358 mm
Width of installed product:350 mm
Type of accessory:frame
Number of rows:1
European directive WEEE:not concerned
Range name:volta
  • VZ111N
    VZ111N Elevation frame,  Volta, 1row
    VZ111N
  • VZ111N Elevation frame,  Volta, 1row
All data is subject to errors and technical modifications.