Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VU48NE

VU48NE Encl., Volta,  flush, 4x12MOD,  IP30

VU48NE

Encl., Volta, flush, 4x12MOD, IP30

Art No.:VU48NE
prt.
EAN No.:

3250616614659

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Rated current:63 A
Type of door closing:Latch
Identification od protection index:30
Interlockable:no
Cover type:With Notch
Door locking:without
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:no
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Enclosure material:plastic
Material:plastic
Material housing:Plastic
Type of surface treatment:untreated
Insertion depth:90 mm
Depth of installed product:94,5 mm
Internal depth:91,5 mm
Height of installed product:755,5 mm
Length:755,5 mm
Width of installed product:348 mm
Width in division units:12
Thickness of sidewall material:2,5 mm
Built-in height:740 mm
Built-in width:335 mm
Suitable for outdoor use:no
With cover:no
Mounting plate included:no
With lock:no
Number of units:12
Number of rows:4
Quantity of section in width:1
Quantity of rails:4
Can be accessorized:yes
GWT Glow wire test:650 °C
European directive WEEE:concerned
Protection class according to IEC-61140:II
IK protection code against mecanical impacts:IK07
Protection index IP:IP30
Protection class:isol.class II
Halogen free:yes
Impact strength:IK05
Ultraviolet resistant:yes
Operating temperature:-40…40 °C
  • VU48NE
    VU48NE Encl., Volta,  flush, 4x12MOD,  IP30
    VU48NE
  • VU48NE Encl., Volta,  flush, 4x12MOD,  IP30
All data is subject to errors and technical modifications.