Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VU24NE

VU24NE Encl., Volta,  flush, 2x12MOD,  IP30

VU24NE

Encl., Volta, flush, 2x12MOD, IP30

Art No.:VU24NE
prt.
EAN No.:

3250616614390

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Cover type:With Notch
Transparent cover or door:no
Cover type:Door
Door locking:without
Type of door closing:Latch
Door leave:single
Door quantity:1
Identification od protection index:30
Interlockable:no
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:pure white
Material:plastic
Enclosure material:plastic
Material housing:Plastic
Type of surface treatment:untreated
Insertion depth:90 mm
Depth of installed product:94,5 mm
Internal depth:91,5 mm
Height of installed product:505,5 mm
Built-in height:490 mm
Length:505,5 mm
Built-in width:335 mm
Width of installed product:348 mm
Width in division units:12
Thickness of sidewall material:2,5 mm
Suitable for outdoor use:no
Mounting plate included:no
With lock:no
Number of units:12
Number of rows:2
Quantity of section in width:1
Can be accessorized:yes
Quantity of rails:2
GWT Glow wire test:650 °C
Protection class according to IEC-61140:II
European directive WEEE:concerned
Protection class:isol.class II
Protection index IP:IP30
IK protection code against mecanical impacts:IK07
Halogen free:yes
Impact strength:IK05
Ultraviolet resistant:yes
Operating temperature:-40 … 40 °C
Range name:volta
  • VU24NE
    VU24NE Encl., Volta,  flush, 2x12MOD,  IP30
    VU24NE
  • VU24NE Encl., Volta,  flush, 2x12MOD,  IP30
All data is subject to errors and technical modifications.