Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VU12NE

VU12NE Encl., Volta,  flush, 1x12MOD,  IP30

VU12NE

Encl., Volta, flush, 1x12MOD, IP30

Art No.:VU12NE
prt.
EAN No.:

3250616614208

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Cover type:With Notch
Transparent cover or door:no
Cover type:Door
Door locking:without
Type of door closing:Latch
Door leave:single
Door quantity:1
Identification od protection index:30
Interlockable:no
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:pure white
Material:plastic
Enclosure material:plastic
Material housing:Plastic
Type of surface treatment:untreated
Insertion depth:90 mm
Depth of installed product:94,5 mm
Internal depth:91,5 mm
Height of installed product:356 mm
Built-in height:365 mm
Length:356 mm
Built-in width:335 mm
Width of installed product:348 mm
Width in division units:12
Thickness of sidewall material:2,5 mm
Suitable for outdoor use:no
Mounting plate included:no
With lock:no
Number of units:12
Number of rows:1
Quantity of section in width:1
Can be accessorized:yes
Quantity of rails:1
GWT Glow wire test:650 °C
Protection class according to IEC-61140:II
European directive WEEE:concerned
Protection class:isol.class II
Protection index IP:IP30
IK protection code against mecanical impacts:IK07
Halogen free:yes
Impact strength:IK05
Ultraviolet resistant:yes
Operating temperature:-40 … 40 °C
Range name:volta
  • VU12NE
    VU12NE Encl., Volta,  flush, 1x12MOD,  IP30
    VU12NE
  • VU12NE Encl., Volta,  flush, 1x12MOD,  IP30
All data is subject to errors and technical modifications.