vega
Plain and transparent doors
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
VZ005 | DOOR TRANS. FOR SURFACE ENCLOSURE VB18. | 1 prt. | |||
VZ006 | DOOR TRANS. FOR SURFACE ENCLOSURE VB36. | 1 prt. | |||
VZ007 | DOOR TRANS. FOR SURFACE ENCLOSURE VB54. | 1 prt. | |||
VZ010 | DOOR PLAIN FOR SURFACE ENCLOSURE VB54. | 1 prt. | |||
VZ053 | DOOR TRANS. FOR SURFACE ENCLOSURE VB72. | 1 prt. | |||
VZ054 | DOOR PLAIN FOR SURFACE ENCLOSURE VB72. | 1 prt. |
Keylock
Connection assembly 63A
Blanking clips
Marking strip 18 modules
All data is subject to errors and technical modifications.